How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| O: | 2.56 in | B: | 4.06 |
| U: | 0.625 in | L: | 4.35 in |
| F: | 1.88 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | C: | 5 in |
| BF: | 0.41 | T: | 0.75 |
| AK: | 4.5 | D: | 1.88 |
| N: | 4.25 | LM: | 6.6 |
| A: | 2.57 | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | G: | 0.94 |
| J: | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Output Key: | 3/16 X 2.12 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.54 |
| Series Code: | OE | Ratio: | 15:1 |
| Series: | OE Series | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 0.774 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

