How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| TAP Depth: | 0.63 in | G: | 0.94 |
| U: | 0.625 in | O: | 2.56 in |
| AK: | 4.5 | I: | 3.14 in |
| D: | 1.88 | Center Distance (in): | 1.54 in |
| BD: | 5.88 | T: | 0.75 |
| J: | 3.25 in | L: | 4.35 in |
| BF: | 0.41 | B: | 4.06 |
| BE: | 0.38 in | C: | 5 in |
| LM: | 6.6 | F: | 1.88 |
| A: | 2.57 | N: | 4.25 |
| AJ: | 5.88 |
Technical Specifications
| Output RPM: | 87.5 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 2.12 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.639 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Assembly: | UFC-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 349 in/lbs |

