How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| A: | 2.57 | J: | 3.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 6.6 | G: | 0.94 |
| I: | 3.14 in | O: | 2.56 in |
| F: | 1.88 | B: | 4.06 |
| T: | 0.75 | D: | 1.88 |
| AK: | 4.5 | N: | 4.25 |
| L: | 4.35 in | H-Tap size: | 5/16 - 18 in |
| BD: | 5.88 | K: | 1.63 in |
| Center Distance (in): | 1.54 in | C: | 5 in |
| U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 140 | Ratio: | 5:1 |
| Series: | OE Series | Gear Type: | Worm |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.12 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Solid Shaft | Output RPM: | 350 |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.62 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 263 in/lbs |

