How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.16 | L: | 4.35 in |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.54 in |
| G: | 0.94 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.57 |
| U: | 0.625 in | AJ: | 3.75 |
| BD: | 3.88 | F: | 1.88 |
| BE: | 0.38 in | C: | 5 in |
| T: | 0.75 | J: | 3.25 in |
| B: | 4.06 | O: | 2.56 in |
| BF: | 0.28 | N: | 4.25 |
| D: | 1.88 | AK: | 3 |
| I: | 3.14 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series |
| Service Factor: | 1 | Assembly: | UFC-1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Key: | 3/16 X 2.12 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Motor Frame Size: | 48 | Input HP @ 1750 RPM: | 0.145 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

