How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 5 in |
| A: | 2.57 | N: | 4.25 |
| Center Distance (in): | 1.54 in | LM: | 6.16 |
| TAP Depth: | 0.63 in | L: | 4.35 in |
| I: | 3.14 in | BF: | 0.28 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| BD: | 3.88 | AJ: | 3.75 |
| K: | 1.63 in | D: | 1.88 |
| J: | 3.25 in | T: | 0.75 |
| U: | 0.625 in | G: | 0.94 |
| B: | 4.06 | AK: | 3 |
| O: | 2.56 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.145 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 2.12 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Product Type: | Right Angle | Assembly: | UFC-1 |
| Output Diameter (in): | 0.750 in | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Ratio: | 100:1 |
| Output RPM: | 17.5 | Motor Frame Size: | 48 |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

