How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | A: | 2.57 |
| T: | 0.75 | G: | 0.94 |
| J: | 3.25 in | BE: | 0.38 in |
| AJ: | 5.88 | LM: | 6.6 |
| N: | 4.25 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | U: | 0.625 in |
| AK: | 4.5 | C: | 5 in |
| TAP Depth: | 0.63 in | B: | 4.06 |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| F: | 1.88 | BD: | 5.88 |
| O: | 2.56 in | L: | 4.35 in |
| D: | 1.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Output RPM: | 175 | Output Shaft Direction: | 3 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/16 X 2.12 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 10:1 | Output Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Assembly: | UFC-3 | Input HP @ 1750 RPM: | 1.02 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 313 in/lbs |

