How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | F: | 1.88 |
| D: | 1.88 | BD: | 5.88 |
| A: | 2.57 | O: | 2.56 in |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | K: | 1.63 in |
| BF: | 0.41 | U: | 0.625 in |
| N: | 4.25 | BE: | 0.38 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| G: | 0.94 | B: | 4.06 |
| H-Tap size: | 5/16 - 18 in | LM: | 6.6 |
| C: | 5 in | I: | 3.14 in |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.02 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series | Series: | OE Series |
| Series Code: | OE | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 2.12 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Output RPM: | 175 | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

