How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | O: | 2.56 in |
| K: | 1.63 in | F: | 1.88 |
| U: | 0.625 in | B: | 4.06 |
| T: | 0.75 | J: | 3.25 in |
| C: | 5 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 4.35 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 1.88 | AK: | 4.5 |
| A: | 2.57 | LM: | 6.6 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| N: | 4.25 | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 |
Technical Specifications
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 5:1 | Assembly: | UFC-3 |
| Input HP @ 1750 RPM: | 1.62 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Series: | OE Series | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Series Code: | OE |
| Output Key: | 3/16 X 2.12 | Output RPM: | 350 |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

