How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in | BD: | 5.88 |
| F: | 1.88 | L: | 4.35 in |
| K: | 1.63 in | BF: | 0.41 |
| U: | 0.625 in | AK: | 4.5 |
| D: | 1.88 | T: | 0.75 |
| LM: | 6.6 | AJ: | 5.88 |
| A: | 2.57 | Center Distance (in): | 1.54 in |
| G: | 0.94 | I: | 3.14 in |
| TAP Depth: | 0.63 in | C: | 5 in |
| N: | 4.25 | O: | 2.56 in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Assembly: | UFC-3 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.62 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 263 in/lbs |

