How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | J: | 3.25 in |
| B: | 4.06 | A: | 2.57 |
| O: | 2.56 in | N: | 4.25 |
| F: | 1.88 | BF: | 0.41 |
| T: | 0.75 | K: | 1.63 in |
| AJ: | 5.88 | C: | 5 in |
| I: | 3.14 in | D: | 1.88 |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| U: | 0.625 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| LM: | 6.6 |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.62 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Assembly: | UFC-3 | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Output Key: | 3/16 X 2.12 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Ratio: | 5:1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

