How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | F: | 1.88 |
| I: | 3.14 in | T: | 0.75 |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 1.54 in | D: | 1.88 |
| U: | 0.625 in | LM: | 6.6 |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| N: | 4.25 | J: | 3.25 in |
| C: | 5 in | A: | 2.57 |
| L: | 4.35 in | K: | 1.63 in |
| O: | 2.56 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.750 in | Assembly: | UFC-3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/16 X 2.12 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.62 | Product Line: | OE Series |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 263 in/lbs |

