How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | A: | 2.57 |
| C: | 5 in | T: | 0.75 |
| O: | 2.56 in | BE: | 0.38 in |
| I: | 3.14 in | LM: | 6.6 |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
| L: | 4.35 in | N: | 4.25 |
| BF: | 0.41 | G: | 0.94 |
| F: | 1.88 | AK: | 4.5 |
| BD: | 5.88 | D: | 1.88 |
| U: | 0.625 in | K: | 1.63 in |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| B: | 4.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | UFC-3 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Output Key: | 3/16 X 2.12 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.24 | Product Line: | OE Series |
| Ratio: | 7.5:1 | Series: | OE Series |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

