How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | L: | 4.35 in |
| O: | 2.56 in | T: | 0.75 |
| Center Distance (in): | 1.54 in | J: | 3.25 in |
| BF: | 0.41 | I: | 3.14 in |
| K: | 1.63 in | A: | 2.57 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| B: | 4.06 | N: | 4.25 |
| AK: | 4.5 | LM: | 6.6 |
| D: | 1.88 | BD: | 5.88 |
| AJ: | 5.88 | F: | 1.88 |
| G: | 0.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Key: | 3/16 X 2.12 | Assembly: | UFC-3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Series: | OE Series |
| Output Shaft Direction: | 3 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.204 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 269 in/lbs |

