How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.57 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | J: | 3.25 in |
| BD: | 5.88 | T: | 0.75 |
| AJ: | 5.88 | B: | 4.06 |
| G: | 0.94 | O: | 2.56 in |
| TAP Depth: | 0.63 in | L: | 4.35 in |
| F: | 1.88 | K: | 1.63 in |
| D: | 1.88 | N: | 4.25 |
| LM: | 6.6 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| C: | 5 in | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-3 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 3 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.204 |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 2.12 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |

