How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | N: | 4.25 |
| BF: | 0.28 | H-Tap size: | 5/16 - 18 in |
| L: | 4.35 in | O: | 2.56 in |
| T: | 0.75 | D: | 1.88 |
| A: | 2.57 | LM: | 6.16 |
| BE: | 0.38 in | I: | 3.14 in |
| C: | 5 in | U: | 0.625 in |
| AK: | 3 | K: | 1.63 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| J: | 3.25 in | Center Distance (in): | 1.54 in |
| B: | 4.06 | BD: | 3.88 |
| AJ: | 3.75 |
Technical Specifications
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.145 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Series Code: | OE | Output Key: | 3/16 X 2.12 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

