How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.14 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | T: | 0.75 |
| K: | 1.63 in | C: | 5 in |
| G: | 0.94 | BD: | 3.88 |
| BF: | 0.28 | LM: | 6.16 |
| AJ: | 3.75 | F: | 1.88 |
| N: | 4.25 | Center Distance (in): | 1.54 in |
| O: | 2.56 in | L: | 4.35 in |
| AK: | 3 | TAP Depth: | 0.63 in |
| D: | 1.88 | B: | 4.06 |
| A: | 2.57 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | UFC-3 | Motor Frame Size: | 48 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Key: | 3/16 X 2.12 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.145 |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

