How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | N: | 4.25 |
| I: | 3.14 in | A: | 2.57 |
| G: | 0.94 | D: | 1.88 |
| Center Distance (in): | 1.54 in | B: | 4.06 |
| F: | 1.88 | BF: | 0.28 |
| TAP Depth: | 0.63 in | LM: | 6.16 |
| C: | 5 in | H-Tap size: | 5/16 - 18 in |
| O: | 2.56 in | AJ: | 3.75 |
| BD: | 3.88 | U: | 0.625 in |
| K: | 1.63 in | AK: | 3 |
| T: | 0.75 | L: | 4.35 in |
| BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Output RPM: | 17.5 | Motor Frame Size: | 48 |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Output Key: | 3/16 X 2.12 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series |
| Input HP @ 1750 RPM: | 0.145 | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Assembly: | UFC-3 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 213 in/lbs |

