How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | AF: | 0.19 |
| U: | 0.625 in | P: | 1.38 in |
| V: | 1 in | AG: | 4.08 |
| AB: | 3.26 | LL: | 1.88 in |
| I: | 3.14 in | G: | 1.82 |
| L: | 4.35 in | T: | 0.625 |
| AA: | 7 | D: | 1.88 |
| AE2: | 0.51 | Center Distance (in): | 1.54 in |
| H: | 0.53 in |
Technical Specifications
| Model Code: | 15Y | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.639 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Ratio Range: | 20:1 | Center Distance (in): | 1.540 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 349 in/lbs |

