How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.08 | D: | 1.88 |
| G: | 1.82 | Center Distance (in): | 1.54 in |
| P: | 1.38 in | AF: | 0.19 |
| T: | 0.625 | U: | 0.625 in |
| AB: | 3.26 | H: | 0.53 in |
| AA: | 7 | V: | 1 in |
| I: | 3.14 in | AE2: | 0.51 |
| M: | 1.76 | L: | 4.35 in |
| LL: | 1.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.639 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Bore Code: | 10 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.540 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 15Y | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 349 in/lbs |

