How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | L: | 4.35 in |
| AA: | 7 | LL: | 1.88 in |
| AG: | 4.08 | M: | 1.76 |
| T: | 0.625 | I: | 3.14 in |
| AB: | 3.26 | AE2: | 0.51 |
| Center Distance (in): | 1.54 in | H: | 0.53 in |
| AF: | 0.19 | D: | 1.88 |
| G: | 1.82 | P: | 1.38 in |
| U: | 0.625 in |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Assembly: | Y-1 | Center Distance (in): | 1.540 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 15Y | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 0.391 | Output Torque Rating (in-lb): | 347 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

