How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | V: | 1 in |
| LL: | 1.88 in | L: | 4.35 in |
| I: | 3.14 in | T: | 0.625 |
| AB: | 3.26 | U: | 0.625 in |
| G: | 1.82 | AA: | 7 |
| D: | 1.88 | AG: | 4.08 |
| M: | 1.76 | P: | 1.38 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.51 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.540 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.391 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 15Y | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 347 in/lbs |

