How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | T: | 0.625 |
| AA: | 7 | LL: | 1.88 in |
| AE2: | 0.51 | Center Distance (in): | 1.54 in |
| G: | 1.82 | M: | 1.76 |
| AB: | 3.26 | AG: | 4.08 |
| U: | 0.625 in | V: | 1 in |
| P: | 1.38 in | I: | 3.14 in |
| H: | 0.53 in | L: | 4.35 in |
| AF: | 0.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 1.540 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.331 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35.0 | Model Code: | 15Y |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 339 in/lbs |

