How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.88 in | V: | 1 in |
| AE2: | 0.51 | M: | 1.76 |
| I: | 3.14 in | D: | 1.88 |
| AF: | 0.19 | Center Distance (in): | 1.54 in |
| AB: | 3.26 | H: | 0.53 in |
| P: | 1.38 in | U: | 0.625 in |
| AA: | 7 | G: | 1.82 |
| AG: | 4.08 | L: | 4.35 in |
| T: | 0.625 |
Technical Specifications
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 15Y |
| Output RPM: | 35.0 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Bore Code: | 10 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.331 |
| Center Distance (in): | 1.540 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 339 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

