How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | M: | 1.76 |
| Center Distance (in): | 1.54 in | H: | 0.53 in |
| I: | 3.14 in | AF: | 0.19 |
| T: | 0.625 | AA: | 7 |
| L: | 4.35 in | P: | 1.38 in |
| D: | 1.88 | AB: | 3.26 |
| V: | 1 in | AE2: | 0.51 |
| LL: | 1.88 in | AG: | 4.08 |
| G: | 1.82 |
Technical Specifications
| Assembly: | Y-2 | Input Diameter (in): | 0.625 in |
| Bore Code: | 10 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Center Distance (in): | 1.540 |
| Input Style: | Solid Shaft | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.639 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 15Y |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 349 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

