How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.08 | T: | 0.625 |
| G: | 1.82 | I: | 3.14 in |
| LL: | 1.88 in | H: | 0.53 in |
| U: | 0.625 in | P: | 1.38 in |
| AF: | 0.19 | Center Distance (in): | 1.54 in |
| D: | 1.88 | L: | 4.35 in |
| AE2: | 0.51 | M: | 1.76 |
| AB: | 3.26 | V: | 1 in |
| AA: | 7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.639 |
| Assembly: | Y-2 | Center Distance (in): | 1.540 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 15Y | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 20:1 |
| Output Diameter (in): | 0.625 in | Output Torque Rating (in-lb): | 349 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

