How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.26 | V: | 1 in |
| M: | 1.76 | I: | 3.14 in |
| D: | 1.88 | G: | 1.82 |
| L: | 4.35 in | AA: | 7 |
| U: | 0.625 in | AE2: | 0.51 |
| Center Distance (in): | 1.54 in | LL: | 1.88 in |
| AG: | 4.08 | T: | 0.625 |
| P: | 1.38 in | H: | 0.53 in |
| AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.391 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.540 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Model Code: | 15Y | Bore Code: | 10 |
| Input Style: | Solid Shaft | Output Key: | 3/16 X 1.50 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 347 in/lbs |

