How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AF: | 0.19 |
| D: | 1.88 | Center Distance (in): | 1.54 in |
| T: | 0.625 | M: | 1.76 |
| L: | 4.35 in | AB: | 3.26 |
| AE2: | 0.51 | AA: | 7 |
| V: | 1 in | H: | 0.53 in |
| AG: | 4.08 | U: | 0.625 in |
| I: | 3.14 in | LL: | 1.88 in |
| P: | 1.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.331 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35.0 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Model Code: | 15Y | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.540 |
| Bore Code: | 10 | Output Torque Rating (in-lb): | 339 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

