How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AF: | 0.19 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| P: | 1.38 in | BD: | 5.88 |
| LQ: | 3.99 in | H: | 0.53 in |
| T: | 0.625 | AJ: | 5.88 |
| AB: | 3.26 | LL: | 1.88 in |
| BF: | 0.41 | AE2: | 0.51 |
| AK: | 4.5 | AA: | 7 |
| D: | 1.88 | BE: | 0.38 in |
| I: | 3.14 in | AG: | 4.08 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 15YF |
| Bore Code: | 10 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.774 | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

