How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | BF: | 0.41 |
| AF: | 0.19 | P: | 1.38 in |
| T: | 0.625 | D: | 1.88 |
| H: | 0.53 in | G: | 1.82 |
| AG: | 4.08 | AB: | 3.26 |
| AK: | 4.5 | V: | 1 in |
| AE2: | 0.51 | Center Distance (in): | 1.54 in |
| AA: | 7 | LQ: | 3.99 in |
| LL: | 1.88 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 15YF | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.774 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

