How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AA: | 7 | Center Distance (in): | 1.54 in |
| LL: | 1.88 in | V: | 1 in |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 3.99 in |
| AG: | 4.08 | AE2: | 0.51 |
| T: | 0.625 | AB: | 3.26 |
| P: | 1.38 in | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.82 |
| I: | 3.14 in | D: | 1.88 |
Technical Specifications
| Output RPM: | 117 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.774 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 15YF |
| Ratio: | 15:1 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 10 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

