How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AF: | 0.19 |
| I: | 3.14 in | AG: | 4.08 |
| G: | 1.82 | Center Distance (in): | 1.54 in |
| LQ: | 3.99 in | AB: | 3.26 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 1 in | AA: | 7 |
| AJ: | 5.88 | LL: | 1.88 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.51 | D: | 1.88 |
| T: | 0.625 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 15YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.391 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 347 in/lbs |

