How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.26 | BD: | 5.88 |
| AE2: | 0.51 | I: | 3.14 in |
| P: | 1.38 in | AF: | 0.19 |
| D: | 1.88 | BF: | 0.41 |
| LL: | 1.88 in | V: | 1 in |
| G: | 1.82 | AA: | 7 |
| Center Distance (in): | 1.54 in | H: | 0.53 in |
| AK: | 4.5 | T: | 0.625 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 4.08 | LQ: | 3.99 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.391 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Model Code: | 15YF |
| Service Factor: | 1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

