How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.08 | V: | 1 in |
| LQ: | 3.99 in | T: | 0.625 |
| BF: | 0.41 | AA: | 7 |
| AB: | 3.26 | AF: | 0.19 |
| AJ: | 5.88 | P: | 1.38 in |
| AK: | 4.5 | BD: | 5.88 |
| D: | 1.88 | G: | 1.82 |
| H: | 0.53 in | Center Distance (in): | 1.54 in |
| AE2: | 0.51 | I: | 3.14 in |
| BE: | 0.38 in | LL: | 1.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.331 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Model Code: | 15YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 50:1 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

