How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 1.88 in |
| V: | 1 in | G: | 1.82 |
| I: | 3.14 in | LQ: | 3.99 in |
| AG: | 4.08 | AJ: | 5.88 |
| P: | 1.38 in | AB: | 3.26 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 1.54 in | D: | 1.88 |
| BD: | 5.88 | AF: | 0.19 |
| T: | 0.625 | AA: | 7 |
| AE2: | 0.51 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.54 | Bore Code: | 10 |
| Model Code: | 15YF | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.331 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

