Grove Gear 15YF-1-.625-56C-7.5-L1
Part #:15YF-1-.625-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.88 in | P: | 1.38 in |
| H: | 0.53 in | T: | 0.625 |
| AJ: | 5.88 | D: | 1.88 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| LQ: | 3.99 in | V: | 1 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.08 | G: | 1.82 |
| AB: | 3.26 | AK: | 4.5 |
| AA: | 7 | AE2: | 0.51 |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 15YF |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 233 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 294 in/lbs |

