Grove Gear 15YF-1-.625-56C-7.5-L3
Part #:15YF-1-.625-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.08 | I: | 3.14 in |
| BD: | 5.88 | H: | 0.53 in |
| G: | 1.82 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| LQ: | 3.99 in | V: | 1 in |
| Center Distance (in): | 1.54 in | AE2: | 0.51 |
| P: | 1.38 in | AB: | 3.26 |
| T: | 0.625 | D: | 1.88 |
| BF: | 0.41 | AA: | 7 |
| LL: | 1.88 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 1.24 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 15YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

