Grove Gear 15YF-1-.625-56C-7.5-L4
Part #:15YF-1-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | AB: | 3.26 |
| AG: | 4.08 | AE2: | 0.51 |
| AK: | 4.5 | AA: | 7 |
| BE: | 0.38 in | I: | 3.14 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| LQ: | 3.99 in | AJ: | 5.88 |
| LL: | 1.88 in | P: | 1.38 in |
| V: | 1 in | AF: | 0.19 |
| G: | 1.82 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 15YF |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.24 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

