How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | LL: | 1.88 in |
| D: | 1.88 | AB: | 3.26 |
| P: | 1.38 in | BF: | 0.41 |
| LQ: | 3.99 in | G: | 1.82 |
| I: | 3.14 in | AA: | 7 |
| V: | 1 in | AE2: | 0.51 |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 1.54 in | AG: | 4.08 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 15YF |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Bore Code: | 10 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.02 | Output RPM: | 175 |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

