How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 1.88 |
| AG: | 4.08 | LQ: | 3.99 in |
| BF: | 0.41 | H: | 0.53 in |
| I: | 3.14 in | AE2: | 0.51 |
| LL: | 1.88 in | AB: | 3.26 |
| AF: | 0.19 | T: | 0.625 |
| AA: | 7 | AK: | 4.5 |
| G: | 1.82 | AJ: | 5.88 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | P: | 1.38 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Model Code: | 15YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.774 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 117 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

