How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | V: | 1 in |
| D: | 1.88 | BE: | 0.38 in |
| AG: | 4.08 | I: | 3.14 in |
| AE2: | 0.51 | H: | 0.53 in |
| AB: | 3.26 | BD: | 5.88 |
| BF: | 0.41 | P: | 1.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| LL: | 1.88 in | G: | 1.82 |
| T: | 0.625 | AA: | 7 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Model Code: | 15YF |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.774 |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

