How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.51 | AG: | 4.08 |
| T: | 0.625 | P: | 1.38 in |
| BE: | 0.38 in | LL: | 1.88 in |
| G: | 1.82 | I: | 3.14 in |
| AB: | 3.26 | LQ: | 3.99 in |
| BD: | 5.88 | V: | 1 in |
| H: | 0.53 in | AA: | 7 |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| D: | 1.88 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Key: | 3/16 X 1.50 | Series Code: | OE |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.774 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 10 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 15YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

