How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.82 |
| AB: | 3.26 | D: | 1.88 |
| Center Distance (in): | 1.54 in | AG: | 4.08 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.51 | I: | 3.14 in |
| AF: | 0.19 | BF: | 0.41 |
| LQ: | 3.99 in | AA: | 7 |
| LL: | 1.88 in | T: | 0.625 |
| V: | 1 in | P: | 1.38 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.774 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Model Code: | 15YF | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | YF-2 | Output Key: | 3/16 X 1.50 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

