How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.51 |
| Center Distance (in): | 1.54 in | V: | 1 in |
| LL: | 1.88 in | G: | 1.82 |
| BF: | 0.41 | D: | 1.88 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 4.08 | I: | 3.14 in |
| LQ: | 3.99 in | T: | 0.625 |
| AK: | 4.5 | AA: | 7 |
| P: | 1.38 in | AB: | 3.26 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.391 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 10 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 15YF | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 347 in/lbs |

