How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | T: | 0.625 |
| LL: | 1.88 in | BF: | 0.41 |
| H: | 0.53 in | AB: | 3.26 |
| AJ: | 5.88 | AF: | 0.19 |
| AG: | 4.08 | BD: | 5.88 |
| BE: | 0.38 in | P: | 1.38 in |
| G: | 1.82 | Center Distance (in): | 1.54 in |
| D: | 1.88 | AA: | 7 |
| LQ: | 3.99 in | AE2: | 0.51 |
| AK: | 4.5 | I: | 3.14 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.331 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Ratio: | 50:1 |
| Model Code: | 15YF | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 339 in/lbs |

