How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AE2: | 0.51 |
| I: | 3.14 in | BE: | 0.38 in |
| AB: | 3.26 | T: | 0.625 |
| Center Distance (in): | 1.54 in | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.19 |
| AK: | 4.5 | AG: | 4.08 |
| D: | 1.88 | AJ: | 5.88 |
| G: | 1.82 | BD: | 5.88 |
| AA: | 7 | LQ: | 3.99 in |
| V: | 1 in | LL: | 1.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.331 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 15YF | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 10 | Ratio: | 50:1 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 339 in/lbs |

