How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| AK: | 4.5 | V: | 1 in |
| G: | 1.82 | AF: | 0.19 |
| AB: | 3.26 | BF: | 0.41 |
| AE2: | 0.51 | D: | 1.88 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 1.88 in | AG: | 4.08 |
| T: | 0.625 | AJ: | 5.88 |
| LQ: | 3.99 in | AA: | 7 |
| BE: | 0.38 in | P: | 1.38 in |
Technical Specifications
| Model Code: | 15YF | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.331 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 339 in/lbs |

