Grove Gear 15YF-2-.625-56C-7.5-L4
Part #:15YF-2-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 3.26 | BE: | 0.38 in |
| AG: | 4.08 | AK: | 4.5 |
| V: | 1 in | AE2: | 0.51 |
| LQ: | 3.99 in | P: | 1.38 in |
| AF: | 0.19 | I: | 3.14 in |
| BF: | 0.41 | T: | 0.625 |
| D: | 1.88 | G: | 1.82 |
| AA: | 7 | LL: | 1.88 in |
| Center Distance (in): | 1.54 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 1.24 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 15YF | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 294 in/lbs |

