How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 5.7 | C: | 5.75 in |
| G: | 1.38 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AK: | 4.5 | LQ: | 4.38 in |
| I: | 2.75 in | B: | 4.81 |
| D: | 2.06 | J: | 4.19 in |
| F: | 2.75 | BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Model Code: | 175Q | Series Code: | Raider |
| Housing Material: | Cast Iron | Shaft Seal Material: | Nitrile |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.52 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 10:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1098 | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 493 in/lbs |

