How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | AG: | 5.7 |
| T: | 1 | BF: | 0.41 |
| B: | 4.81 | C: | 5.75 in |
| BE: | 0.38 in | D: | 2.06 |
| LQ: | 4.38 in | Center Distance (in): | 1.75 in |
| I: | 2.75 in | F: | 2.75 |
| G: | 1.38 | AK: | 4.5 |
| BD: | 6.5 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 1098 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 16 |
| Model Code: | 175Q | Input HP @ 1750 RPM: | 1.52 |
| Housing Material: | Cast Iron | Series Code: | Raider |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Nitrile | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 493 in/lbs |

