How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | J: | 4.19 in |
| BD: | 6.5 | D: | 2.06 |
| B: | 4.81 | G: | 1.38 |
| T: | 1 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 2.75 in | Center Distance (in): | 1.75 in |
| LQ: | 4.38 in | AG: | 5.7 |
| C: | 5.75 in | F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1253 |
| Bore Code: | 16 | Output RPM: | 116.6 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.14 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Model Code: | 175Q | Ratio: | 15:1 |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 531 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |

